IESNA:LM-63-2002
[TEST]P947406
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20728
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2432 3045.1 3599.4 4028.4 4378.3 4576.3 4669.3 4702.5 4870.5 5230
5823.8 6573.9 7312.2 7901.7 8417.4 8888.2 9185.7 9261.6 9078.7 8615.4
7680.2 6063.5 5005.3 4192.1 3320.1 2335.7 1535.4 1076.4 839.9 725.4
658 553.2 468.6 162.6 79.2 12.8 0
2432 3066.5 3626.1 4062.7 4383.7 4600.9 4712.1 4743.2 4882.3 5206.5
5755.4 6490.4 7214.8 7824.7 8345.8 8816.5 9169.6 9297 9180.3 8787.7
8006.6 6512.9 5207.5 4373 3511.6 2546.5 1674.5 1129.9 866.7 751.1
664.5 561.7 472.9 201.2 84.5 16 0
2432 3039.8 3588.7 4029.5 4373 4622.3 4760.3 4819.1 4928.3 5219.3
5686.9 6339.6 7035 7648.1 8143.5 8539.4 8910.7 9091.5 9045.5 8732
8103.9 7077.8 5641.9 4640.5 3785.5 2850.4 1903.5 1264.7 935.2 776.8
685.8 597 511.4 390.5 199 23.5 0
2432 3039.8 3572.6 4012.4 4379.4 4660.8 4849.1 4947.5 5050.3 5274.9
5622.7 6128.8 6730.1 7306.8 7771.2 8152.1 8472 8730.9 8800.5 8697.8
8320.1 7619.2 6634.9 5469.7 4373 3398.2 2376.4 1521.5 1037.9 789.6
681.6 591.7 505 402.3 282.5 110.2 0
2432 2949.9 3466.7 3918.2 4305.6 4647.9 4920.8 5101.6 5217.2 5394.8
5683.7 6055 6535.4 7024.3 7464.1 7842.9 8151 8424.9 8619.7 8672.1
8568.3 8249.5 7631 6695.9 5603.4 4487.4 3343.7 2204.1 1384.5 928.7
708.3 629.1 546.8 417.3 281.4 87.7 0
2432 2902.8 3369.3 3809.1 4215.7 4592.3 4934.7 5205.4 5389.4 5561.7
5777.8 6088.1 6447.6 6874.5 7304.7 7732.7 8096.5 8381.1 8596.1 8773.7
8911.8 8865.8 8672.1 8232.3 7472.7 6488.3 5222.5 4004.9 2693.1 1662.7
1078.5 737.2 533.9 323.1 162.6 42.8 0
2432 2812.9 3218.5 3632.5 4034.9 4429.7 4810.6 5149.8 5431.2 5656.9
5885.9 6136.3 6411.3 6753.6 7146.3 7591.4 8049.4 8491.3 8882.9 9227.4
9540.9 9885.4 10040.6 10136.9 10115.5 9678.9 8845.4 7517.6 5760.7 3902.2
2252.3 1169.5 597 344.5 168 57.8 0
2432 2744.5 3069.7 3425 3793 4140.8 4514.2 4876.9 5225.7 5533.9
5842 6127.7 6386.6 6665.9 6959.1 7273.6 7638.5 8051.5 8503 8982.4
9505.6 10256.7 10863.4 11233.6 11655.2 11960.1 11999.7 11589.9 10524.2 8799.4
6411.3 4137.6 2108.9 860.3 307.1 59.9 0
2432 2621.4 2850.4 3115.7 3406.8 3714.9 4028.4 4338.7 4645.8 4961.4
5292.1 5598.1 5930.8 6278.6 6640.2 7002.9 7405.3 7856.8 8356.5 8922.5
9583.7 10586.3 11581.3 12262.9 13132.8 14156.8 15252.4 15983.2 15827 14355.8
11326.7 7343.2 3114.7 951.2 299.6 62.1 0
2432 2600 2827.9 3071.9 3346.9 3637.9 3935.3 4231.7 4524.9 4822.3
5115.5 5419.4 5740.4 6088.1 6447.6 6821 7236.2 7695.2 8208.8 8794.1
9454.2 10515.7 11518.2 12256.5 13186.3 14302.3 15498.5 16260.3 16115.9 14551.6
11259.3 6885.2 2638.5 728.6 235.4 53.5 0
2432 2518.7 2636.4 2794.8 2986.3 3194.9 3405.7 3627.2 3856.2 4087.3
4320.5 4561.3 4804.2 5061 5337 5629.1 5950.1 6313.9 6752.6 7253.3
7863.2 8832.6 9567.7 10293.1 11178 12242.6 13241.9 13675.3 13222.7 11496.8
8487 4723.9 1362.1 285.7 95.2 21.4 0
2432 2458.8 2525.1 2620.4 2752 2894.3 3049.4 3208.8 3370.4 3542.7
3710.7 3872.2 4039.1 4205 4380.5 4565.6 4760.3 4996.8 5270.7 5625.9
6139.5 6777.2 7211.6 7697.4 8278.3 8911.8 9344 9193.2 8437.8 7021.1
5070.6 2594.7 846.3 252.5 86.7 20.3 0
2432 2405.3 2414.9 2458.8 2530.5 2604.3 2701.7 2798 2893.2 2992.7
3079.4 3157.5 3222.7 3282.7 3324.4 3351.1 3377.9 3396.1 3426 3495.6
3662.5 3760.9 3779.1 3815.5 3872.2 3923.6 3783.4 3339.4 2706 2005.1
1363.1 772.5 387.3 163.7 79.2 27.8 0
2432 2292.9 2210.6 2167.8 2163.5 2180.6 2209.5 2241.6 2264.1 2278
2276.9 2250.1 2208.4 2149.6 2071.5 1976.2 1861.7 1743 1633.8 1532.2
1427.3 1334.3 1256.1 1191.9 1136.3 1079.6 1009 913.8 782.1 605.6
440.8 324.2 224.7 144.4 82.4 23.5 0
2432 2189.2 2038.3 1972 1955.9 1969.8 1999.8 2031.9 2047.9 2043.6
2021.2 1981.6 1923.8 1852.1 1768.7 1683.1 1594.3 1505.4 1417.7 1321.4
1224 1136.3 1072.1 1033.6 1018.6 1020.7 1018.6 988.7 914.8 791.8
602.4 415.1 291 191.5 95.2 21.4 0
2432 2107.8 1925.9 1854.3 1857.5 1898.1 1943.1 1972 1974.1 1954.8
1917.4 1863.9 1800.8 1728 1651 1575 1494.7 1410.2 1323.6 1243.3
1182.3 1129.9 1094.6 1072.1 1052.8 1030.4 995.1 958.7 913.8 842.1
732.9 575.6 377.7 208.6 99.5 21.4 0
2432 2029.7 1842.5 1794.3 1824.3 1879.9 1923.8 1945.2 1936.6 1903.5
1852.1 1791.1 1720.5 1651 1577.1 1505.4 1456.2 1397.4 1323.6 1264.7
1225.1 1172.7 1090.3 1025 982.2 940.5 897.7 854.9 816.4 781.1
739.3 671.9 550 421.6 247.2 59.9 0
2432 1985.9 1798.6 1771.9 1823.2 1876.7 1920.6 1933.4 1913.1 1860.7
1797.5 1725.9 1648.8 1580.3 1521.5 1488.3 1448.7 1408.1 1368.5 1280.8
1202.6 1140.6 1078.5 1020.7 960.8 908.4 857 810 760.7 704
648.4 598.1 524.3 452.6 316.7 123 0
2432 1948.4 1770.8 1767.6 1824.3 1875.7 1914.2 1918.5 1887.4 1830.7
1759 1679.9 1609.2 1544 1500.1 1462.6 1414.5 1349.2 1291.5 1221.9
1168.4 1108.5 1049.6 996.1 951.2 905.2 856 805.7 746.8 681.6
609.9 546.8 465.4 352 233.3 97.4 0
2432 1927 1756.9 1766.5 1828.6 1878.9 1913.1 1906.7 1867.1 1799.7
1716.2 1638.1 1571.8 1521.5 1498 1441.2 1353.5 1251.9 1211.2 1177
1116 1068.9 1028.2 968.3 923.4 888.1 842.1 787.5 722.2 650.5
572.4 538.2 463.3 302.8 220.4 134.8 0
2432 1922.7 1748.3 1767.6 1829.6 1881 1912 1903.5 1855.3 1779.4
1694.8 1617.8 1552.5 1521.5 1485.1 1413.4 1285 1200.5 1179.1 1137.4
1083.9 1026.1 971.5 929.8 904.1 881.7 839.9 788.6 726.5 654.8
578.9 598.1 477.2 318.9 242.9 89.9 0
2432 1922.7 1747.3 1770.8 1830.7 1882.1 1911 1906.7 1859.6 1780.4
1694.8 1616.7 1551.5 1522.6 1481.9 1409.1 1275.4 1201.6 1184.5 1136.3
1080.7 1017.5 972.6 917 909.5 881.7 838.9 788.6 730.8 653.8
581 589.6 409.8 329.6 239.7 86.7 0
